NEW

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

DuoDrive is a revolutionary integrated gear unit/motor concept in hygienic wash-down design. It combines the high-efficiency IE5+ motor and a single-stage helical gear unit in one housing. Thanks to its optimised system efficiency, high power density and very low noise emissions, it is especially suitable for users in the fields of intralogistics, food and pharmaceutical industries. Together with its simple plug-and-play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.

Available since summer 2021.

  • Plug & play solution for fast commissioning
  • Hygienic design
  • Flexible attachment options: B5 flange, B14 flange

  • Compact installation volume and thus space-saving
  • High power density
  • Quiet running through very low noise emissions
  • Fewer wearing parts result in less maintenance

S5010 - DuoDrive With Energy Efficiency IE5+


S5010 - DuoDrive With Energy Efficiency IE5+
  • Download English
Documentation Details

B5010 - DuoDrive - Manual with Installation Instructions


B5010 - DuoDrive - Manual with Installation Instructions
  • Download English
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download English
Documentation Details

G5010 - DuoDrive - Motor and Gearbox


G5010 - DuoDrive - Motor and Gearbox
  • Download English
Documentation Details

S5010 - DuoDrive With Energy Efficiency IE5+


S5010 - DuoDrive With Energy Efficiency IE5+
  • Download English
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001: 2015


C010001 - Certificate DIN EN 9001 | ISO 9001: 2015
  • Download English
Documentation Details

UKCA-Declaration of Conformity SK EVO 80-SK EVO 200 - UKCA-Declaration of Conformity SK EVO 80 - SK EVO 200


UKCA-Declaration of Conformity SK EVO 80-SK EVO 200 - UKCA-Declaration of Conformity SK EVO 80 - SK EVO 200
  • Download English
Documentation Details